Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Gewirbelte Präzisionstrapezgewindespindel TGS-WPTS/WATS
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/tgs_seb_wpts_asmtab.prj},{NB=TGS-WPTS-40x8-RH-0-0-300-0},{LMAX1=6000},{D=40},{D1MIN=35.468},{D1MAX=35.868},{D2=31.0},{H1=4.0},{GN=50},{GR=0.5},{WG=0.40},{SL=7.75},{FTM=4.533},{WSM=2.924},{CNSCTN=84831095},{COGX=0.00},{COGY=0.00},{COGZ=0.00},{TYP=WPTS Tr 40x8},{PKZ=TGS},{AUSFSPINX= 1, 'gewirbelte Präzisionstrapezgewindespindel WPTS', 3, 'gewirbelte Präzisions A2 Trapezgewindespindel WATS'},{SPINBEZ=40x8},{AUSFSPIN=1},{WERK=1},{STEIGR=0},{L=300},{SPINENDA=12},{SPINTYPA=0},{SPINENDB=12},{SPINTYPB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PKZ
Product code
ⁿ/ₐ
SPINBEZ
Screw designation
ⁿ/ₐ
SPINENDAL
L screw end A
[mm]
SPINENDBL
L screw end B
[mm]
D
Nominal screw diameter d
[mm]
D1MIN
pitch diameter d1 min.
[mm]
D1MAX
pitch diameter d1 max.
[mm]
D2
Screw core diameter d2
[mm]
H1
[mm]
GN
Pitch accuracy
[µm/300mm]
GR
Straightness
[mm/1000mm]
ALPHA
Pitch angle
[α]
WG
Efficiency
[η]
SL
Linear load
[kg/m]
FTM
Area moment of inertia
[cm^4]
WSM
Moment of resistance
[cm^3]
MTM
Mass moment of inertia
[kg m^2/m]
STDDTIME
Standard delivery time
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
TGS-WPTS-18x6-RH-0-0-300-...
TGS
18x6
0
0
18
14.547
14.882
11.0
3.0
50
0.5
7° 15'
0.54
1.32
0.071
0.130
3.71 · 10-5
The current delivery time...
84831095
TGS-WPTS-20x2-RH-0-0-300-...
TGS
20x2
0
0
20
18.739
18.929
17.5
1.0
50
0.5
1° 54'
0.24
2.14
0.460
0.526
9.66 · 10-5
The current delivery time...
84831095
TGS-WPTS-20x6-RH-0-0-300-...
TGS
20x6
0
0
20
16.571
16.882
13.0
3.0
50
0.5
6° 24'
0.51
1.76
0.140
0.216
6.38 · 10-5
The current delivery time...
84831095
TGS-WPTS-22x5-RH-0-0-300-...
TGS
22x5
0
0
22
19.114
19.394
16.5
2.5
50
0.5
4° 39'
0.43
2.30
0.363
0.441
1.09 · 10-4
The current delivery time...
84831095
TGS-WPTS-26x6-RH-0-0-300-...
TGS
26x6
0
0
26
22.547
22.882
19.0
3.0
50
0.5
4° 44'
0.44
3.22
0.640
0.673
2.13 · 10-4
The current delivery time...
84831095
TGS-WPTS-30x3-RH-0-0-300-...
TGS
30x3
0
0
30
28.191
28.415
26.5
1.5
50
0.5
1° 55'
0.24
4.88
2.420
1.826
4.95 · 10-4
The current delivery time...
84831095
TGS-WPTS-30x6-RH-0-0-300-...
TGS
30x6
0
0
30
26.547
26.882
23.0
3.0
50
0.5
4° 02'
0.40
4.44
1.373
1.194
4.04 · 10-4
The current delivery time...
84831095
TGS-WPTS-36x3-RH-0-0-300-...
TGS
36x3
0
0
36
34.191
34.415
32.5
1.5
50
0.5
1° 35'
0.21
7.17
5.476
3.370
1.06 · 10-3
The current delivery time...
84831095
TGS-WPTS-40x7-RH-0-0-300-...
TGS
40x7
0
0
40
36.020
36.375
32.0
3.5
50
0.5
3° 29'
0.37
8.13
5.147
3.216
1.35 · 10-3
The current delivery time...
84831095
TGS-WPTS-40x8-RH-0-0-300-...
TGS
40x8
0
0
40
35.468
35.868
31.0
4.0
50
0.5
4° 02'
0.40
7.75
4.533
2.924
1.25 · 10-3
The current delivery time...
84831095
TGS-WPTS-50x9-RH-0-0-300-...
TGS
50x9
0
0
50
44.935
45.360
40.0
4.5
50
0.5
3° 36'
0.37
12.45
12.566
6.283
3.22 · 10-3
The current delivery time...
84831095
TGS-WPTS-60x12-RH-0-0-300...
TGS
60x12
0
0
60
53.355
53.830
47.0
6.0
50
0.5
4° 02'
0.40
17.94
29.953
10.192
6.53 · 10-3
The current delivery time...
84831095
TGS-WPTS-65x12-RH-0-0-300...
TGS
65x12
0
0
65
58.355
58.830
52.0
6.0
50
0.5
3° 42'
0.38
21.40
35.890
13.804
9.31 · 10-3
The current delivery time...
84831095
TGS-WPTS-70x12-RH-0-0-300...
TGS
70x12
0
0
70
63.355
63.830
57.0
6.0
50
0.5
3° 24'
0.36
24.80
51.816
18.181
1.26 · 10-2
The current delivery time...
84831095
TGS-WPTS-90x16-RH-0-aufAn...
TGS
90x16
0
0
90
81.250
81.810
72.0
8.0
50
0.5
3° 33'
0.37
41.10
131.917
36.644
3.46 · 10-2
The current delivery time...
84831095
TGS-WPTS-100x10-RH-0-aufA...
TGS
100x10
0
0
100
94.425
94.850
89.0
5.0
50
0.5
1° 55'
0.24
54.68
307.985
69.210
6.16 · 10-2
The current delivery time...
84831095
TGS-WPTS-100x16-RH-0-aufA...
TGS
100x16
0
0
100
91.250
91.810
82.0
8.0
50
0.5
3° 10'
0.35
51.78
221.934
54.130
5.47 · 10-2
The current delivery time...
84831095
TGS-WPTS-120x14-RH-0-aufA...
TGS
120x14
0
0
120
112.290
112.820
104.0
7.0
50
0.5
2° 17'
0.27
77.70
579.250
110.430
1.20 · 10-1
The current delivery time...
84831095
TGS-WPTS-120x16-RH-0-aufA...
TGS
120x16
0
0
120
111.250
111.810
102.0
8.0
50
0.5
2° 36'
0.30
76.76
531.337
104.183
1.22 · 10-1
The current delivery time...
84831095
TGS-WPTS-140x16-RH-0-aufA...
TGS
140x16
0
0
140
131.250
131.810
122.0
8.0
50
0.5
2° 12'
0.27
106.70
1087.449
178.270
2.32 · 10-1
The current delivery time...
84831095
TGS-WPTS-160x20-RH-0-aufA...
TGS
160x20
0
0
160
149.188
149.788
138.0
10.0
50
0.5
2° 25'
0.29
138.00
1780.271
258.010
3.88 · 10-1
The current delivery time...
84831095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表