Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Ball screw drive KGT
Neff Gewindetriebe
Ball Screw Drives KGT
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/kgt_kgs_asmtab.prj},{NB=KGT-R-2550-RH-T7-0-0-300-FMD-05-0},{SPINBEZ=2550},{LMAX1=5600},{D0=25},{D1=24.1},{D2=21.5},{SL=3.33},{FTM=1.049},{WSM=0.976},{CNSCTN=84834030},{STEIG=50},{SHA=10},{COGX=0.00},{COGY=0.00},{COGZ=0.00},{TYP=KGS-2550-P10},{TYPX=2550-RH},{PKZ=KGS},{AUSFSPINX= 0, 'Spindel gerollt', 1, 'Spindel gewirbelt', 2, 'Spindel geschliffen'},{STEIGR=Rechtsgewinde},{AUSFSPIN=0},{GENAUSPIN=1},{SPINENDA=12},{SPINTYPA=0},{SPINENDB=12},{SPINTYPB=0},{L=300},{MT=1.000},{RF=1},{AXIAL=0},{VORSPANN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
SPINBEZ
Screw designation
ⁿ/ₐ
STEIGR
Pitch direction
ⁿ/ₐ
HUB
max. stroke
[mm]
INFO
Stroke- and overall length of Ball screw drives KGT
ⁿ/ₐ
D0
Screw nominal diameter D0
[mm]
D1
Screw outside diameter D1
[mm]
D2
Screw core diameter D2
[mm]
SL
Distributed load WKGS
[kg/m]
FTM
Geometrical moment of inertia
[10^4 mm^4]
WSM
Moment of resistance
[10^3 mm^3]
MTM
Mass moment of inertia
[kg m^2/m]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
KGT-R-1204-RH-T7-0-0-300-...
KGS-1204
1204
Right-hand thread
261
When calculating the stro...
12
11.5
9.8
0.75
0.051
0.101
1.13 · 10^-5
84834030
The current delivery time...
KGT-R-1205-RH-T7-0-0-300-...
KGS-1205
1205
Right-hand thread
257
When calculating the stro...
12
11.5
10.1
0.75
0.051
0.101
1.13 · 10^-5
84834030
The current delivery time...
KGT-R-1210-RH-T7-0-0-300-...
KGS-1210
1210
Right-hand thread
257
When calculating the stro...
12
10.9
9.4
0.75
0.051
0.101
1.13 · 10^-5
84834030
The current delivery time...
KGT-R-1605-RH-T7-0-0-300-...
KGS-1605
1605
Right-hand thread
248
When calculating the stro...
16
15.5
12.9
1.26
0.140
0.211
3.21 · 10^-5
84834030
The current delivery time...
KGT-R-1610-RH-T7-0-0-300-...
KGS-1610-P5
1610
Right-hand thread
235
When calculating the stro...
16
15.4
13.0
1.26
0.140
0.216
3.21 · 10^-5
84834030
The current delivery time...
KGT-R-1616-RH-T7-0-0-300-...
KGS-1616-P8
1616
Right-hand thread
245
When calculating the stro...
16
15.1
12.7
1.26
0.140
0.216
3.21 · 10^-5
84834030
The current delivery time...
KGT-R-1640-RH-T7-0-0-300-...
KGS-1640-P10
1640
Right-hand thread
245
When calculating the stro...
16
15.0
12.6
1.26
0.140
0.216
3.21 · 10^-5
84834030
The current delivery time...
KGT-R-2005-RH-T7-0-0-300-...
KGS-2005
2005
Right-hand thread
248
When calculating the stro...
20
19.5
16.9
2.04
0.400
0.474
8.46 · 10^-5
84834030
The current delivery time...
KGT-R-2020-RH-T7-0-0-300-...
KGS-2020-P5
2020
Right-hand thread
260
When calculating the stro...
20
19.5
16.9
2.04
0.400
0.474
8.46 · 10^-5
84834030
The current delivery time...
KGT-R-2050-RH-T7-0-0-300-...
KGS-2050-P10
2050
Right-hand thread
234
When calculating the stro...
20
19.1
16.5
2.04
0.364
0.441
8.46 · 10^-5
84834030
The current delivery time...
KGT-R-2505-RH-T7-0-0-300-...
KGS-2505-P5
2505
Right-hand thread
248
When calculating the stro...
25
24.5
21.9
3.33
1.129
1.031
2.25 · 10^-4
84834030
The current delivery time...
KGT-R-2510-RH-T7-0-0-300-...
KGS-2510-P5
2510
Right-hand thread
235
When calculating the stro...
25
24.5
21.9
3.33
1.129
1.031
2.25 · 10^-4
84834030
The current delivery time...
KGT-R-2520-RH-T7-0-0-300-...
KGS-2520-P5
2520
Right-hand thread
255
When calculating the stro...
25
24.6
22.0
3.33
1.150
1.045
2.25 · 10^-4
84834030
The current delivery time...
KGT-R-2525-RH-T7-0-0-300-...
KGS-2525-P5
2525
Right-hand thread
255
When calculating the stro...
25
24.5
22.0
3.33
1.150
1.045
2.25 · 10^-4
84834030
The current delivery time...
KGT-R-2550-RH-T7-0-0-300-...
KGS-2550-P10
2550
Right-hand thread
232
When calculating the stro...
25
24.1
21.5
3.33
1.049
0.976
2.25 · 10^-4
84834030
The current delivery time...
KGT-R-3205-RH-T7-0-0-300-...
KGS-3205
3205
Right-hand thread
225
When calculating the stro...
32
31.5
28.9
5.63
3.424
2.370
6.43 · 10^-4
84834030
The current delivery time...
KGT-R-3210-RH-T7-0-0-300-...
KGS-3210
3210
Right-hand thread
211
When calculating the stro...
32
32.7
27.3
5.63
2.727
1.998
6.43 · 10^-4
84834030
The current delivery time...
KGT-R-3220-RH-T7-0-0-300-...
KGS-3220-P10
3220
Right-hand thread
200
When calculating the stro...
32
31.7
27.9
5.63
2.974
2.132
6.43 · 10^-4
84834030
The current delivery time...
KGT-R-3240-RH-T7-0-0-300-...
KGS-3240-P10
3240
Right-hand thread
235
When calculating the stro...
32
30.9
28.3
5.63
3.149
2.225
6.43 · 10^-4
84834030
The current delivery time...
KGT-R-3260-RH-T7-0-0-300-...
KGS-3260-P10
3260
Right-hand thread
212
When calculating the stro...
32
31.0
28.3
5.63
3.149
2.225
6.43 · 10^-4
84834030
The current delivery time...
KGT-R-4005-RH-T7-0-0-300-...
KGS-4005
4005
Right-hand thread
223
When calculating the stro...
40
39.5
36.9
9.01
9.101
4.933
1.65 · 10^-3
84834030
The current delivery time...
KGT-R-4010-RH-T7-0-0-300-...
KGS-4010
4010
Right-hand thread
209
When calculating the stro...
40
39.5
34.1
8.35
6.737
3.893
1.41 · 10^-3
84834030
The current delivery time...
KGT-R-4020-RH-T7-0-0-300-...
KGS-4020-P10
4020
Right-hand thread
200
When calculating the stro...
40
39.7
35.9
9.01
8.154
4.542
1.65 · 10^-3
84834030
The current delivery time...
KGT-R-4040-RH-T7-0-0-300-...
KGS-4040-P10
4040
Right-hand thread
195
When calculating the stro...
40
38.9
36.3
9.01
8.523
4.696
1.65 · 10^-3
84834030
The current delivery time...
KGT-R-5010-RH-T7-0-0-300-...
KGS-5010
5010
Right-hand thread
185
When calculating the stro...
50
49.5
44.1
13.50
18.566
8.420
3.70 · 10^-3
84834030
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表