카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110DH-**xM** - Self-aligning pad with flat-faced ball, ribbed, adjustable
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Accessories
Powered by
CAD모델 선택
{amf/blksp/7110_zubehoer/amf7110dh_assmtab.prj},{NB=AMF83931_0},{BESTNR=83931},{ARTNR=AMF 7110DH-20xM20},{PG=10},{GR=M20},{W=0},{G=20},{L=50},{H=27.3},{K=20.0},{SW1=30},{SW2=30},{BS=90},{MD=407},{GEW=230},{CTN=73181575},{EAN=4020772083939},{PPATH=amf7110dh_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PG
Product category
ⁿ/ₐ
GR
Size
ⁿ/ₐ
G
Thread
[mm]
L
[mm]
H
[mm]
K
Diameter
[mm]
SW1
[mm]
SW2
[mm]
BS
max. load static
[kN]
MD
Tightening torque max.
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
87858
87858
AMF 7110DH-12xM12
10
M12
12
35
15.7
8.6
17
17
15
82
55
73181595
4020772087852
yes
no
14.06.2023
yes
87874
87874
AMF 7110DH-16xM16
10
M16
16
40
20.7
10.5
24
24
25
206
115
73181575
4020772087876
yes
no
14.06.2023
yes
83931
83931
AMF 7110DH-20xM20
10
M20
20
50
27.3
20.0
30
30
90
407
230
73181575
4020772083939
yes
no
14.06.2023
yes
374447
374447
AMF 7110DHX-8xM8
7
M8
8
25
11.6
5.8
13
13
8
25
25
73181595
4020772374440
yes
no
14.06.2023
yes
73650
73650
AMF 7110DHX-12xM12
7
M12
12
35
15.7
8.6
17
17
15
82
55
73181595
4020772073657
yes
no
14.06.2023
yes
73668
73668
AMF 7110DHX-16xM16
7
M16
16
40
20.7
10.5
24
24
25
206
115
73181595
4020772073664
yes
no
14.06.2023
yes
73692
73692
AMF 7110DHX-20xM20
7
M20
20
50
27.3
20.0
30
30
90
407
230
73181595
4020772073695
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성