Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Gerollte Präzisionstrapezgewindespindel TGS-RPTS/RATS
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/tgs_seb_asmtab.prj},{NB=TGS-RPTS-24x5-RH-0-0-300-0},{LMAX1=6000},{D=24},{D1MIN=21.094},{D1MAX=21.394},{D2=17.50},{FTM=0.4600},{GN=50},{GR=0.1},{H1=2.5},{SL=2.850},{WSM=0.526},{WG=0.41},{CNSCTN=84831095},{COGX=0.00},{COGY=0.00},{COGZ=0.00},{PKZ=TGS},{TYP=RPTS Tr 24x5},{AUSFSPINX= 0, 'gerollte Präzisionstrapezgewindespindel RPTS'},{SPINBEZ=24x5},{STEIGRX= 0, \"Rechtsgewinde\", 1, \"Linksgewinde\"},{AUSFSPIN=0},{WERK=1},{STEIGR=0},{L=300},{SPINENDA=12},{SPINTYPA=0},{SPINENDB=12},{SPINTYPB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PKZ
Product code
ⁿ/ₐ
SPINBEZ
Screw designation
ⁿ/ₐ
SPINENDAL
L screw end A
[mm]
SPINENDBL
L screw end B
[mm]
D
Nominal screw diameter d
[mm]
D1MIN
pitch diameter d1 min.
[mm]
D1MAX
pitch diameter d1 max.
[mm]
D2
Screw core diameter d2
[mm]
ALPHA
Pitch angle
[α]
FTM
Area moment of inertia
[cm^4]
GN
Accuracy
[µm/300mm]
GR
Straightness
[mm/300mm]
H1
[mm]
SL
Linear load
[kg/m]
WSM
Moment of resistance
[cm^3]
WG
Efficiency
[η]
MTM
Mass moment of inertia
[kg m^2/m]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
TGS-RPTS-10x2-RH-0-0-300-...
TGS
10x2
0
0
10
8.739
8.929
6.89
4° 2'
0.0110
300
0.5
1.0
0.500
0.032
0.40
0.51 · 10^-5
84831095
The current delivery time...
TGS-RPTS-10x3-RH-0-0-300-...
TGS
10x3
0
0
10
8.191
8.415
5.84
6° 24'
0.0057
300
0.5
1.5
0.446
0.020
0.51
0.40 · 10^-5
84831095
The current delivery time...
TGS-RPTS-12x3-RH-0-0-300-...
TGS
12x3
0
0
12
10.191
10.415
7.84
5° 11'
0.0190
300
0.5
1.5
0.680
0.047
0.46
0.94 · 10^-5
84831095
The current delivery time...
TGS-RPTS-12x6-RH-0-0-300-...
TGS
12x6
0
0
12
10.165
10.415
7.84
10° 18'
0.0190
300
0.5
1.5
0.680
0.047
0.62
0.94 · 10^-5
84831095
The current delivery time...
TGS-RPTS-14x3-RH-0-0-300-...
TGS
14x3
0
0
14
12.191
12.415
9.84
4° 22'
0.0460
300
0.5
1.5
0.960
0.094
0.42
1.88 · 15^-5
84831095
The current delivery time...
TGS-RPTS-14x4-RH-0-0-300-...
TGS
14x4
0
0
14
11.640
11.905
8.80
6° 3'
0.0290
300
0.5
2.0
0.888
0.067
0.50
1.60 · 10^-5
84831095
The current delivery time...
TGS-RPTS-16x2-RH-0-0-300-...
TGS
16x2
0
0
16
14.729
14.929
12.89
2° 36'
1.3600
50
0.1
1.0
1.390
0.210
0.28
3.9 · 10^-5
84831095
The current delivery time...
TGS-RPTS-16x4-RH-0-0-300-...
TGS
16x4
0
0
16
13.640
13.905
10.80
5° 11'
0.0670
50
0.1
2.0
1.210
0.124
0.46
2.96 · 10^-5
84831095
The current delivery time...
TGS-RPTS-16x8-RH-0-0-300-...
TGS
16x8
0
0
16
13.608
13.905
10.80
10° 18'
0.0670
300
0.3
2.0
1.210
0.124
0.62
2.96 · 10^-5
84831095
The current delivery time...
TGS-RPTS-18x4-RH-0-0-300-...
TGS
18x4
0
0
18
15.640
15.905
12.80
4° 32'
0.1320
50
0.1
2.0
1.580
0.206
0.43
5.05 · 10^-5
84831095
The current delivery time...
TGS-RPTS-18x8-RH-0-0-300-...
TGS
18x8
0
0
18
15.640
15.905
12.80
9° 14'
0.1320
50
0.2
2.0
1.580
0.206
0.59
5.05 · 10^-5
84831095
The current delivery time...
TGS-RPTS-20x4-RH-0-0-300-...
TGS
20x4
0
0
20
17.640
17.905
14.80
4° 2'
0.2360
50
0.1
2.0
2.000
0.318
0.40
8.10 · 10^-5
84831095
The current delivery time...
TGS-RPTS-20x8-RH-0-0-300-...
TGS
20x8
0
0
20
17.608
17.905
14.80
8° 3'
0.2360
200
0.2
2.0
2.000
0.318
0.57
8.10 · 10^-5
84831095
The current delivery time...
TGS-RPTS-20x16-RH-0-0-300...
TGS
20x16
0
0
20
17.608
17.905
14.80
15° 47'
0.2360
200
0.2
2.0
2.000
0.318
0.71
8.10 · 10^-5
84831095
The current delivery time...
TGS-RPTS-22x5-RH-0-0-300-...
TGS
22x5
0
0
22
19.114
19.394
15.50
4° 39'
0.2830
50
0.1
2.5
2.340
0.366
0.43
1.11 · 10^-4
84831095
The current delivery time...
TGS-RPTS-22x24-RH-0-0-300...
TGS
22x24
0
0
22
19.140
19.505
16.50
21° 34'
0.3640
200
0.2
2.5
2.340
0.441
0.75
1.11 · 10^-4
84831095
The current delivery time...
TGS-RPTS-24x5-RH-0-0-300-...
TGS
24x5
0
0
24
21.094
21.394
17.50
4° 14'
0.4600
50
0.1
2.5
2.850
0.526
0.41
1.65 · 10^-4
84831095
The current delivery time...
TGS-RPTS-24x10-RH-0-0-300...
TGS
24x10
0
0
24
21.058
21.394
17.50
8° 25'
0.4600
200
0.2
2.5
2.850
0.526
0.58
1.65 · 10^-4
84831095
The current delivery time...
TGS-RPTS-26x5-RH-0-0-300-...
TGS
26x5
0
0
26
23.094
23.394
19.50
3° 52'
0.7100
50
0.1
2.5
3.400
0.728
0.39
2.35 · 10^-4
84831095
The current delivery time...
TGS-RPTS-28x5-RH-0-0-300-...
TGS
28x5
0
0
28
25.094
25.394
21.50
3° 34'
1.0500
50
0.1
2.5
4.010
0.976
0.37
3.26 · 10^-4
84831095
The current delivery time...
TGS-RPTS-30x6-RH-0-0-300-...
TGS
30x6
0
0
30
26.547
26.882
21.90
4° 2'
1.1300
50
0.1
3.0
4.500
1.030
0.40
4.10 · 10^-4
84831095
The current delivery time...
TGS-RPTS-30x12-RH-0-0-300...
TGS
30x12
0
0
30
26.507
26.882
21.90
8° 3'
1.1300
50
0.2
3.0
4.500
1.030
0.57
4.10 · 10^-4
84831095
The current delivery time...
TGS-RPTS-32x6-RH-0-0-300-...
TGS
32x6
0
0
32
28.547
28.882
23.90
3° 46'
1.6000
50
0.1
3.0
5.190
1.340
0.38
5.45 · 10^-4
84831095
The current delivery time...
TGS-RPTS-36x6-RH-0-0-300-...
TGS
36x6
0
0
36
32.547
32.882
27.90
3° 18'
2.9700
50
0.1
3.0
6.710
2.130
0.35
9.10 · 10^-4
84831095
The current delivery time...
TGS-RPTS-36x12-RH-0-0-300...
TGS
36x12
0
0
36
32.547
32.882
27.90
6° 41'
2.9700
50
0.1
3.0
6.710
2.130
0.51
9.10 · 10^-4
84831095
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表