Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form D - suitable for bearing ZKLF
Neff Gewindetriebe
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/endenbearbeitung/end_loslager_form_d.prj},{NB=SEF-d-15-KGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=D},{BEZ=D15},{DX=20},{D1X=20.0},{D1XX=[20:25]},{D2X=16.9},{D1=15},{D2=11},{LGES=74.0},{COGX=29.000},{COGY=0.000},{COGZ=0.000},{L1=58},{L2=23},{L3=35},{L4=3.5},{L5=16},{M1=M 15x1},{NDM=15},{P=1.0},{R1=0.500},{G2=2.500},{DG=13.400},{B1XT1=4x2.5},{B1=4},{T1=2.5},{LAGER=1560},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{FE=2.000},{T1E=0.200},{RE=0.400},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Lager ZKLF...R2S
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-d-12-KGS
D
12
9
55
20
32
2.5
16
M 12x1
3x1.8
1255
84831095
The current delivery time...
SEF-d-15-KGS
D
15
11
58
23
35
3.5
16
M 15x1
4x2.5
1560
84831095
The current delivery time...
SEF-d-20-KGS
D
20
14
70
30
44
4.0
22
M 20x1
5x3
2068
84831095
The current delivery time...
SEF-d-25-KGS
D
25
19
82
40
57
6.0
28
M 25x1,5
6x3.5
2575
84831095
The current delivery time...
SEF-d-30-KGS
D
30
24
92
50
67
7.0
36
M 30x1,5
8x4
3080
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表