Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form H - suitable for bearing ZARF
Neff Gewindetriebe
Sliding Screw Drives GGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/gleitgewinde/endenbearbeitung/end_loslager_form_h.prj},{NB=SEF-h-20x122-GGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=H},{BEZ=H3},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=144.0},{COGX=61.000},{COGY=0.000},{COGZ=0.000},{L1=122},{L2=30},{L3=49},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=2080},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Bearing ZARF...LTN
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-h-15x85-GGS
H
15
11
85
23
35
3.5
16
M 15x1
4x2.5
1560
84831095
The current delivery time...
SEF-h-20x102-GGS
H
20
14
102
30
44
4.0
22
M 20x1
5x3
2068
84831095
The current delivery time...
SEF-h-20x122-GGS
H
20
14
122
30
49
4.0
22
M 20x1
5x3
2080
84831095
The current delivery time...
SEF-h-25x120-GGS
H
25
19
120
40
57
6.0
28
M 25x1,5
6x3.5
2575
84831095
The current delivery time...
SEF-h-25x135-GGS
H
25
19
135
40
63
6.0
28
M 25x1,5
6x3.5
2590
84831095
The current delivery time...
SEF-h-35x160-GGS
H
35
28
160
60
81
10.0
40
M 35x1,5
8x4
35110
84831095
The current delivery time...
SEF-h-40x195-GGS
H
40
36
195
80
105
8.5
63
M 40x1,5
10x5
40115
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表