Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining FK - suitable for bearing FK
Neff Gewindetriebe
Sliding Screw Drives GGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/gleitgewinde/endenbearbeitung/end_loslager_form_fk.prj},{NB=SEF-fk-12-GGS},{BEZ=FK12},{IDNR=},{DX=16},{D1X=16.0},{D1XX=[16:20]},{D1=12},{D2=10},{LGES=63.0},{COGX=25.500},{COGY=0.000},{COGZ=0.000},{L1=51},{L2=15},{L3=26},{M1=M12x1},{NDM=12.000},{P=1.000},{R1=0.500},{G2=2.500},{DG=10.400},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{RE=0.400},{T1E=0.200},{FE=2.000},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-fk-6-GGS
FK6
6
4
38
8
16
M6x1
84831095
The current delivery time...
SEF-fk-8-GGS
FK8
8
6
44
9
19
M8x1
84831095
The current delivery time...
SEF-fk-10-GGS
FK10
10
8
51
15
26
M10x1
84831095
The current delivery time...
SEF-fk-12-GGS
FK12
12
10
51
15
26
M12x1
84831095
The current delivery time...
SEF-fk-15-GGS
FK15
15
12
69
20
33
M15x1
84831095
The current delivery time...
SEF-fk-20-GGS
FK20
20
17
89
25
42
M20x1
84831095
The current delivery time...
SEF-fk-25-GGS
FK25
25
20
106
30
50
M25x1.5
84831095
The current delivery time...
SEF-fk-30-GGS
FK30
30
25
110
38
63
M30x1.5
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表