目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AHDP06-24-21 - Plug, 24-21 Pos, Pin/Socket Contact, Reduced/Standard Dia. Seal, AHDP Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD模型選擇
{amphenolsine/a_series/duramate/ahdp06_24_21.prj},{NB=AHDP06-24-21PN-WTA},{SIZE=24},{POS=21},{CT=P},{RST=N},{DESCRIPTION=Size 24 Plug with 21 positions, Pin, reversed arrangement, normal seal},{ROW=2},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/AHDP06-24-21PN-WTA-Size-24-Plug-with-21-positions-Pin-reversed-arrangement-normal-seal-wide-thread-adapter_p_6796.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
AHDP06-24-21SN-WTA
AHDP06-24-21SN-WTA
Size 24 Plug with 21 posi...
AHDP06-24-21PN-WTA
AHDP06-24-21PN-WTA
Size 24 Plug with 21 posi...
AHDP06-24-21SR-WTA
AHDP06-24-21SR-WTA
Size 24 Plug with 21 posi...
AHDP06-24-21PR-WTA
AHDP06-24-21PR-WTA
Size 24 Plug with 21 posi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表