您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AT Boardlock
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD模型選擇
BOARDLOCK PCB MOUNT RECEPTACLE
20.10.2021
AT11-VCLIP - Zip Tie Attachment Clip For AT, ATM, ATP Receptacles
20.10.2021
AT13-2P-BMXX - Boardlock PCB Mount Receptacle, 2 Pin, RA Flange, AT Series
20.10.2021
AT13-12PX-BMXX - Boardlock PCB Mount Receptacle, 12 Pin, RA Flange, AT Seri...
08.03.2023
AT13-4P-BMXX - Boardlock PCB Mount Receptacle, 4 Pin, RA Flange, AT Series
20.10.2021
AT13-6P2-BM0XBLU - Boardlock PCB Mount Receptacle, 6 Pin, RA Flange, AT Ser...
20.10.2021
AT13-6P-BM0XGRY - Boardlock PCB Mount Receptacle, 6 Pin, RA Flange, AT Seri...
20.10.2021
AT04-12PX-BMXX - 12 Position Receptacle, Pin, Gold/Nickel contact plating, ...
22.02.2019
AT1612-13PBNF13 - 13-Way 90° Receptacle, Pin, Keyed B.
22.02.2019
AT04-2P-BMXX - 2 Position Receptacle, Pin, Gold contact plating, PCB, Board...
22.02.2019
AT04-3P-BMXX - 3 Position Receptacle, Pin, Gold contact plating, PCB, Board...
22.02.2019
AT04-4P-BMXX - 4 Position Receptacle, Pin, Gold contact plating, PCB, Board...
23.02.2021
AT04-6P-BMXX - 6 Position Receptacle, Pin, Gold contact plating, PCB, Board...
22.02.2019
AT04-08PA-BMXX - 8 Position Receptacle, Pin, Gold/Nickel contact plating, P...
22.02.2019
AT15-12PX-BMXX - 12 Position Receptacle, Pin, Gold/Tin contact plating, PCB...
08.03.2021
AT15-08PX-BMXX - 8 Position Receptacle, Pin, Gold/Tin contact plating, PCB,...
08.03.2021
AT13-08PX-BMXXCP - Boardlock PCB Mount Recept, 8 Pin, RA Flange, AT Series,...
23.02.2021
AT13-12PX-BMXXCP - Boardlock PCB Mount Recept, 12 Pin, RA Flange, AT Series...
10.03.2021
AT15-6P2-BMXXBLU - Boardlock PCB Mount Receptacle, 6 Pin, Straight, AT Seri...
08.03.2021
AT15-6P-BMXXGRY - Boardlock PCB Mount Receptacle, 6 Pin, Straight, AT Serie...
08.03.2021
AT13-1612PB-BMXX - Boardlock PCB Mount Receptacle, 13 Pin, RA Flange, AT Se...
10.03.2021
AT13-XPX-XXXX - Armor IPX Receptacle AT Header, 4x12 POS, 16# Size Pin
08.03.2021
AT15-1612PB-BMXX - 13 Position Receptacle, Pin, Gold/Tin contact plating, P...
08.03.2021
AT15-12PX-BMXX - 12 Position Receptacle, Pin, Gold/Tin contact plating, PCB...
08.03.2021
AT15-4P-BMXX - 12 Position Receptacle, Pin, Gold/Tin contact plating, PCB, ...
08.03.2021
ATF13-08PX-BM0X - Board Mount Header, Right Angle, AT, 8 Pin, D-key, Snap F...
16.07.2021
ATF13-08PX-BM1X - Board Mount Header, Right Angle, AT, 8 Pin, D-key, Screw ...
16.07.2021
ATF13-08PX-BM3X - Board Mount Header, Right Angle, AT, 8 Pin, 3X Screw Boss...
16.07.2021
ATF13-12PX-BM0X - Board Mount Header, Right Angle, AT, 12 Pin,12 Position 9...
16.07.2021
ATF13-12PX-BM1X - Board Mount Header, Right Angle, AT, 12 Pin, D-key, Screw...
16.07.2021
ATF13-12PX-BM3X - Board Mount Header, Right Angle, AT, 12 Pin, D-key, 3X Sc...
16.07.2021
ATF13-2P-BM0X - Board Mount Header, Right Angle, AT, 2 Pin, Snap Fit, Tin p...
16.07.2021
ATF13-2P-BM1X - Board Mount Header, Right Angle, AT, 2 Pin, Screw Boss, Tin...
16.07.2021
ATF13-2P-BM3X - Board Mount Header, Right Angle, AT, 2 Pin, 3X Screw Boss, ...
16.07.2021
ATF13-3P-BM0X - Board Mount Header, Right Angle, AT, 3 Pin, Snap Fit, Tin p...
16.07.2021
ATF13-3P-BM0XJ1939 - Board Mount Header, Right Angle, AT, 3 Pin, Snap Fit, ...
16.07.2021
ATF13-3P-BM1X - Board Mount Header, Right Angle, AT, 3 Pin, Screw Boss, Tin...
16.07.2021
ATF13-3P-BM1XJ1939 - Board Mount Header, Right Angle, AT, 3 Pin, Screw Boss...
16.07.2021
ATF13-3P-BM3X - Board Mount Header, Right Angle, AT, 3 Pin, 3X Screw Boss, ...
16.07.2021
ATF13-3P-BM3XJ1939 - Board Mount Header, Right Angle, AT, 3 Pin, 3X Screw B...
16.07.2021
ATF13-4P-BM0X - Board Mount Header, Right Angle, AT, 4 Pin, Snap Fit, Tin p...
16.07.2021
ATF13-4P-BM1X - Board Mount Header, Right Angle, AT, 4 Pin, Screw Boss, Tin...
16.07.2021
ATF13-4P-BM3X - Board Mount Header, Right Angle, AT, 4 Pin, 3X Screw Boss, ...
16.07.2021
ATF13-6P2-BM0XBLU - Board Mount Header, Right Angle, AT, 6 Pin, Snap Fit, T...
16.07.2021
ATF13-6P2-BM1XBLU - Board Mount Header, Right Angle, AT, 6 Pin, Screw Boss,...
16.07.2021
ATF13-6P2-BM3XBLU - Board Mount Header, Right Angle, AT, 6 Pin, 3X Screw Bo...
16.07.2021
ATF13-6P-BM0X - Board Mount Header, Right Angle, AT, 6 Pin, Snap Fit, Tin p...
16.07.2021
ATF13-6P-BM1X - Board Mount Header, Right Angle, AT, 6 Pin, Screw Boss, Tin...
16.07.2021
ATF13-6P-BM3X - Board Mount Header, Right Angle, AT, 6 Pin, 3X Screw Boss, ...
16.07.2021
AT13-18PX-BM0XXX - Boardlock PCB Mount Receptacle, 18 Pin, RA Flange, AT Se...
14.12.2022
AT15-18PX-BM0XXX - Boardlock PCB Mount Receptacle, 18 Pin, Straight, AT Ser...
14.12.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.