目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6102ZN - Pull-stud for high-end clamping module TURBINE
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Pull-studs and engagement screws
Powered by
CAD模型選擇
{amf/zps/309_sn_schr/amf6102zn.prj},{NB=AMF426502},{BESTNR=426502},{BEZ=Nullpunkt-Spannbolzen},{GR=K23},{DN=32.0},{D1=25},{D2=68},{D3=6.4},{LK=50},{H=38},{H2=23},{H1=10},{T=5},{GEW=370},{CTN=84662020},{EAN=4020772426507},{D4=11.000},{M=5.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年8月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
LK
Diameter
ⁿ/ₐ
H
[mm]
H2
[mm]
H1
[mm]
T
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
426502
426502
zero point pull-stud
K23
32.0
25
68
6.4
50
38
23
10
5
370
84662020
4020772426507
yes
no
14.06.2023
yes
426528
426528
timing pull-stud
K23
32.0
25
68
6.4
50
38
23
10
5
370
84662020
4020772426521
yes
no
14.06.2023
yes
426544
426544
undersize pull-stud
K23
31.8
25
68
6.4
50
38
23
10
5
370
84662020
4020772426545
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表