目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370ZNG-20 - Pull-stud GONZALES 2000
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Clamping modules GONZALES and UNITOOL
Powered by
CAD模型選擇
{amf/zps/308_go_un/amf6370zng-20.prj},{NB=AMF303438},{BESTNR=303438},{PDF=PDF},{GR=2000},{BEZ=Schwert-Spannbolzen},{DN=47},{D1=25},{D2=10.8},{H=34.0},{M=12},{T=4.8},{GEW=170},{DNO=47.000},{DNU=30.000},{DD1=25.000},{TT=4.800},{HH=29.200},{AB1=7.900},{AB2=9.500},{AB4=8.000},{D5=28.600},{DS=4.100},{H3=3.300},{TS=1.500},{RA1=1.000},{VERS=2},{KATALOG=1},{CTN=84662020},{EAN=4020772303433},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
[mm]
T
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
303412
303412
2000
zero point pull-stud
47
25
10.8
34.0
4.8
170
84662020
4020772303419
yes
no
14.06.2023
yes
303438
303438
2000
timing pull-stud
47
25
10.8
34.0
4.8
170
84662020
4020772303433
yes
no
14.06.2023
yes
303453
303453
2000
undersize pull-stud
47
25
10.8
34.0
4.8
170
84662020
4020772303457
yes
no
14.06.2023
yes
303479
303479
2000
protection pull-stud
47
-
-
29.2
12.0
180
84662020
4020772303471
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表