目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6860Y - Combination clamp
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/903_schubst/amf6860y_assmtab.prj},{NB=AMF557143_1},{BESTNR=557143},{ARTNR=6860Y-1},{GR=1},{PDF=PDF},{F1=1.0},{F2=1.0},{HANDGRIFF=gelb},{VERSCLR=2},{GEW=340},{POS=1},{A=17.0},{B=33},{C=40},{D=5.5},{E=15},{F=0.5},{G=22.0},{H=36},{H1=74},{H2=62},{HW1MIN=24},{HW1MAX=32},{HW2MIN=4},{HW2MAX=8},{HGR=2},{ASG=M 5},{I=12},{K=7.5},{L=150},{M=34.5 - 39.5},{N=53},{P=55},{FL3=47.000},{FH3=59.500},{WF3=101.0},{EPOS2=11.000},{HPOS2=39.000},{WPOS2=7.0},{CTN=84662020},{EAN=4020772006365},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6860_sbl.prj},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
[kN]
F2
[kN]
HANDGRIFF
colour
ⁿ/ₐ
GEW
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HW1MIN
HW1 min.
[mm]
HW1MAX
HW1 max.
[mm]
HW2MIN
HW2 min.
[mm]
HW2MAX
HW2 max.
[mm]
I
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557143
557143
1
1.0
1.0
yellow
340
17.0
33
40
5.5
15
0.5
22.0
36
74
62
24
32
4
8
12
7.5
150
34.5 - 39.5
53
55
84662020
4020772006365
yes
no
14.06.2023
yes
557144
557144
2
2.0
2.0
yellow
700
19.5
56
50
6.5
32
9.0
28.0
46
94
87
30
40
14
24
16
12.5
219
48.5 - 61.5
75
75
84662020
4020772006372
yes
no
14.06.2023
yes
557145
557145
3
3.0
3.0
yellow
1620
29.0
74
50
8.5
37
14.0
34.0
56
110
106
40
50
20
30
20
20.0
270
60 - 80
96
90
84662020
4020772006389
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表