目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 149ANI - Door hinges, V2A
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Accessories
Powered by
CAD模型選擇
{amf/schl/122_zubehoer/amf149ani_assmtab.prj},{NB=AMF559894},{BESTNR=559894},{GR=M16},{A=25},{B=30},{C=20},{D=12.6},{D1=21},{L=75.8},{M=M16},{R=44-60},{GEW=258},{VERS=2},{RMIN=44},{RMAX=60},{CTN=83024110},{EAN=4020772021115},{PPATH=amf149ani_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
[mm]
M
[mm]
R
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
559892
559892
M12
25
26
20
11.3
16.7
65.1
M12
40-53
161
83024110
4020772021108
yes
no
14.06.2023
yes
559894
559894
M16
25
30
20
12.6
21
75.8
M16
44-60
258
83024110
4020772021115
yes
no
14.06.2023
yes
10793
10793
M20
30
37
25
14
24
85
M20
50-70
480
83024900
4020772010799
yes
no
14.06.2023
yes
559895
559895
M24
35
49
27
20
28
105
M24
59-84
812
83024110
4020772021122
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表