目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 144ETNIG - Striking box, V2A
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Lock cases in stainless steel
Powered by
CAD模型選擇
{amf/schl/110_niro/amf144etnig_assmtab.prj},{NB=AMF10975},{BESTNR=10975},{A=30.0},{ART=nicht rostender Stahl, geschliffen, Korn 240. Zum Anschweissen. Rechts und links verwendbar},{C=172},{GEW=950},{CTN=83014019},{EAN=4020772010973},{VERS=30},{VERS1=3044},{PPATH=amf144etnig_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Case width
[mm]
ART
Design
ⁿ/ₐ
C
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
10975
10975
30.0
Stainless steel, grinded,...
172
950
83014019
4020772010973
yes
no
14.06.2023
yes
10967
10967
40.0
Stainless steel, grinded,...
173
1250
83014019
4020772010966
yes
no
14.06.2023
yes
11593
11593
42.4
Stainless steel, grinded,...
173
1275
83016000
4020772011598
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表