目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 147RNI - Striking plate, V2A
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
CAD模型選擇
{amf/schl/101_kasten/amf147rni.prj},{NB=AMF557053},{BESTNR=557053},{A=30},{PS=144ET. 146ET, 147, 147B},{PS1=140R; 140RD},{A1=24},{C=171},{S=3},{GEW=90},{CTN=83014019},{EAN=4020772012908},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
for case width
[mm]
PS
Suitable for striking boxes for sliding bolts
ⁿ/ₐ
PS1
Suitable for cased locks
ⁿ/ₐ
A1
ⁿ/ₐ
C
ⁿ/ₐ
S
Material thickness
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557053
557053
30
144ET. 146ET, 147, 147B
140R; 140RD
24
171
3
90
83014019
4020772012908
yes
no
14.06.2023
yes
557054
557054
40
144ET. 146ET, 147, 147A, ...
140R; 140RD
33
172
3
100
83014019
4020772004866
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表