目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6945-11 O - Clamping Head
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Tool clamping for presses
Powered by
CAD模型選擇
{amf/hysp/650_pressen/amf6945_11_o_assmtab.prj},{NB=AMF61234_0 - 6945-11-32},{BESTNR=61234},{ARTNR=6945-11-32},{PDF=PDF},{SK=32},{HUB=0},{HMAX=8},{VOL=6.4},{SC=M 12X45 - 10.9},{MD=120},{FK=260},{GEW=1625},{B=26},{C=50},{D=32},{E=34},{F=32},{G=13},{K=53.0},{L=100},{M=50},{N=28},{P=41},{VERS=2},{BF1=3.000},{H1=34.000},{SCM=12.000},{SCL=45.000},{SCKH=12.000},{SCKD=18.000},{DB1=13.000},{DS1=19.000},{TS1=15.000},{SW=12.000},{TSW=6.000},{B2=80.000},{G1=10.000},{PP=1.750},{CTN=84662020},{EAN=4020772061234},{PPATH=amf6945_11_o_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
SK
Clamping force at 400 bar
[kN]
VOL
Vol.
[cm³]
SC
Screws
ⁿ/ₐ
MD
Tightening torque max.
[Nm]
FK
Spring force min.
[N]
GEW
Weight
[g]
B
Diameter
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
G
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
61218
61218
6945-11-20
20
2.9
M 10X35 - 10.9
65
120
790
22
40
25
27
26
10
41.0
80
40
24
30
84662020
4020772061210
yes
no
14.06.2023
yes
61234
61234
6945-11-32
32
6.4
M 12X45 - 10.9
120
260
1625
26
50
32
34
32
13
53.0
100
50
28
41
84662020
4020772061234
yes
no
14.06.2023
yes
60327
60327
6945-11-63
63
16.0
M 16X50 - 8.8
200
580
2700
38
60
45
41
38
15
63.0
120
60
34
48
84662020
4020772060329
yes
no
14.06.2023
yes
63990
63990
6945-11-94
94
28.5
M 20X70 - 12.9
670
920
5600
47
70
55
50
55
15
79.5
150
80
46
62
84662020
4020772063993
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表