目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6376K - Wedge clamp, smooth
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6376
Powered by
CAD模型選擇
{amf/emsp/1102_sp76/amf6376k.prj},{NB=AMF429522},{BESTNR=429522},{GR=40},{AMIN=43.5},{AMAX=51.0},{B=40},{HMIN=22},{HMAX=29.5},{L=44},{F=30},{MD=65},{X508L=M12x14},{GEW=380},{CTN=84661038},{EAN=4020772429522},{NDM=12.000},{LB=35.000},{K=8.000},{BBO=27.000},{HBO=17.000},{ARTNR=6376K-40},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AMIN
A min.
[mm]
AMAX
A max.
[mm]
B
[mm]
HMIN
H min.
[mm]
HMAX
H max.
[mm]
L
[mm]
F
Clamping force
[kN]
MD
Tightening torque max.
[Nm]
X508L
D x T-Slot
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
429506
429506
30
43.5
51.0
30
22
29.5
44
30
65
M12x14
300
84661038
4020772429508
yes
no
14.06.2023
yes
429522
429522
40
43.5
51.0
40
22
29.5
44
30
65
M12x14
380
84661038
4020772429522
yes
no
14.06.2023
yes
429548
429548
50
43.5
51.0
50
22
29.5
44
30
65
M12x14
452
84661038
4020772429546
yes
no
14.06.2023
yes
429563
429563
72
46.5
57.5
72
29
39.0
44
30
65
M12x14
865
84661038
4020772429560
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表