目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110DM-**XM** - Set screw, brass
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Accessories
Powered by
CAD模型選擇
{amf/blksp/7110_zubehoer/amf7110dm_assmtab.prj},{NB=AMF77750_20},{BESTNR=77750},{ARTNR=AMF 7110DM-16xM16},{PG=10},{GR=16},{G=M16},{H=10.0},{H1=20},{H1MIN=20},{H1MAX=38},{L=40},{R=75},{SW=24},{GEW=100},{CTN=73181595},{EAN=4020772077754},{PPATH=amf7110dm_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PG
Product category
ⁿ/ₐ
GR
Size
ⁿ/ₐ
G
Thread
[mm]
H
[mm]
H1MIN
[mm]
H1MAX
[mm]
L
[mm]
R
Radius
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
77743
77743
AMF 7110DM-12xM12
10
12
M12
7.5
16
28
30
60
19
50
73181595
4020772077747
yes
no
14.06.2023
yes
77750
77750
AMF 7110DM-16xM16
10
16
M16
10.0
20
38
40
75
24
100
73181595
4020772077754
yes
no
14.06.2023
yes
73635
73635
AMF 7110DMX-12xM12
7
12
M12
7.5
16
28
30
60
19
50
73181595
4020772073633
yes
no
14.06.2023
yes
73643
73643
AMF 7110DMX-16xM16
7
16
M16
10.0
20
38
40
75
24
100
73181595
4020772073640
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表