目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
Product series FL - Flex Locs
ACE Shock Absorbers
Rubber-Metal Isolators
Powered by
CAD模型選擇
{ace_stossdaempfer/gummi_metall_isolatoren/fl.prj},{NB=FL-Q-4_MB},{ARTNR=FL-Q-4},{MON=MB},{M=M4},{NDM=4.000},{A=12},{B=8.5},{C=9.3},{E=3.0},{L=14.5},{P=0.8-3.3},{T1=0.4-0.6},{T2=0.4-0.5},{INFO=Datenblatt},{CH=0.400},{L1=5.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D
[kg]
S
[kg]
M
Thread diameter
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Length
[mm]
L
Length
[mm]
P
Sheet thickness
[mm]
T1
Tightening torque T I
[Nm]
T2
Tightening torque T II
[Nm]
FL-Q-3
FL-Q-3
5.0
2.5
M3
9
6.7
7.2
2.5
11.5
0.6-2.5
0.6-0.5
0.3-0.4
FL-Q-4
FL-Q-4
7.0
3.5
M4
12
8.5
9.3
3.0
14.5
0.8-3.3
0.4-0.6
0.4-0.5
FL-Q-5
FL-Q-5
10.0
5.0
M5
15
9.8
10.2
3.5
18.0
0.8-4.3
0.6-1.0
0.5-0.6
FL-Q-6
FL-Q-6
14.0
7.0
M6
18
12.0
12.7
4.0
21.0
1.5-5.0
2.3-3.5
0.7-0.9
FL-Q-8
FL-Q-8
18.0
14.0
M8
24
16.0
16.5
5.0
27.0
1.5-6.5
3.0-4.0
1.6-1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表