ACS850-230V - ACS850-230V 0.37 to 22kW
ABB
AC Drives
ACS850
Powered by
CAD模型選擇
{abb/ac_drives/acs850/acs850_230v_asmtab.prj},{NB=ACS850-04-018A-2},{BTC=ACS850-04-018A-2},{CP=},{IN=18},{IMAX=21},{PN=4},{ILD=16.8},{PLD=4},{IHD=14},{PHD=3},{NL=39},{HD=274},{AF=48},{W=5},{TCX=018A},{FS=B},{PPATH=parts/acs850_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TC
Type Code
ⁿ/ₐ
IN
Nominal Ratings
[A]
IMAX
Nominal Ratings
[A]
PN
No-overload use
[kW]
ILD
Light-duty use
[A]
PLD
Light-duty use
[kW]
IHD
Heavy-duty use
[A]
PHD
Heavy-duty use
[kW]
NL
Noise Level
[dBA]
HD
Heat dissipation
[W]
AF
Air flow
[m**3/h]
W
Weight
[kg]
TCX
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
ACS850-04-03A0-2
ACS850-04-03A0-2
3
4.4
0.37
2.8
0.37
2.5
0.37
47
91
24
3
03A0
A
ACS850-04-03A6-2
ACS850-04-03A6-2
3.6
5.3
0.55
3.4
0.55
3
0.37
47
97
24
3
03A6
A
ACS850-04-04A8-2
ACS850-04-04A8-2
4.8
7.0
0.75
4.5
0.75
4
0.55
47
114
24
3
04A8
A
ACS850-04-06A0-2
ACS850-04-06A0-2
6
8.8
1.1
5.5
1.1
5
0.75
47
134
24
3
06A0
A
ACS850-04-08A0-2
ACS850-04-08A0-2
8
10.5
1.5
7.6
1.5
6
1.1
47
154
24
3
08A0
A
ACS850-04-010A-2
ACS850-04-010A-2
10.5
13.5
2.2
9.7
2.2
9
1.5
39
183
48
5
010A
B
ACS850-04-014A-2
ACS850-04-014A-2
14
16.5
3
13
3
11
2.2
39
215
48
5
014A
B
ACS850-04-018A-2
ACS850-04-018A-2
18
21
4
16.8
4
14
3
39
274
48
5
018A
B
ACS850-04-025A-2
ACS850-04-025A-2
25
33
5.5
23
5.5
19
4
71
325
142
16
025A
C
ACS850-04-030A-2
ACS850-04-030A-2
30
36
7.5
28
7.5
24
5.5
71
421
142
16
030A
C
ACS850-04-035A-2
ACS850-04-035A-2
35
44
7.5
32
7.5
29
7.5
71
442
142
16
035A
C
ACS850-04-044A-2
ACS850-04-044A-2
44
53
11
41
11
35
7.5
71
462
200
16
044A
C
ACS850-04-050A-2
ACS850-04-050A-2
50
66
11
46
11
44
11
71
555
200
16
050A
C
ACS850-04-061A-2
ACS850-04-061A-2
61
78
15
57
15
52
11
70
730
290
23
061A
D
ACS850-04-078A-2
ACS850-04-078A-2
78
100
18.5
74
18.5
66
15
70
889
290
23
078A
D
ACS850-04-094A-2
ACS850-04-094A-2
94
124
22
90
22
75
18.5
70
1054
290
23
094A
D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表