ACS580-0P-460V 3-phase - 3R Irrigation Drive Package
ABB
AC Drives
ACS580
380V/480V
Powered by
CAD模型選擇
{abb/ac_drives/acs580/500/acs580_op_460v_3phase_asmtab.prj},{NB=ACS580-0P-096A-4+C192-3-phase0Architecture300},{TC=ACS580-0P-096A-4+C192},{TYPE=0},{LODDEST=Architecture},{LODLEVEL=300},{PLDHP=75},{ILD=96},{PHDHP=60},{IHD=77},{BDF=R5},{DES=3-phase},{PPATH=acs580_op_460v_3phase_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TC
Type Code
ⁿ/ₐ
PLDHP
Power Nominal ratings - Light Duty (10% overload for 1 min)
[HP]
ILD
Current Nominal ratings - Light Duty (10% overload for 1 min)
[A]
PHDHP
Power Nominal ratings - Heavy Duty (50% overload for 1 min)
[A]
IHD
Curent Nominal ratings- Heavy Duty (50% overload for 1 min)
[A]
BDF
Base Drive Frame
[A]
ACS580-0P-052A-4+C192-3-p...
ACS580-0P-052A-4+C192
40
52
30
40
R4
ACS580-0P-065A-4+C192-3-p...
ACS580-0P-065A-4+C192
50
65
40
52
R4
ACS580-0P-077A-4+C192-3-p...
ACS580-0P-077A-4+C192
60
77
50
65
R4
ACS580-0P-096A-4+C192-3-p...
ACS580-0P-096A-4+C192
75
96
60
77
R5
ACS580-0P-124A-4+C192-3-p...
ACS580-0P-124A-4+C192
100
124
75
96
R6
ACS580-0P-156A-4+C192-3-p...
ACS580-0P-156A-4+C192
125
156
100
124
R7
ACS580-0P-180A-4+C192-3-p...
ACS580-0P-180A-4+C192
150
180
125
156
R7
ACS580-0P-240A-4+C192-3-p...
ACS580-0P-240A-4+C192
200
240
150
180
R8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表